This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ADC 10 Click
DEV-19300

MIKROE ADC 10 Click

SKU: DEV-19300
Out of stock
SKU
DEV-19300

ADC 10 Click is a compact add-on board that contains a high-performance data converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ADC 10 Click is a compact add-on board that contains a high-performance data converter. This board features the ADS122U04, a 24-bit precision ΔΣ analog-to-digital converter with UART compatible interface from Texas Instruments. It features two differential or four single-ended inputs through a flexible input multiplexer, a programmable gain amplifier up to 128, two programmable excitation current sources, a voltage reference, an oscillator, and a temperature sensor. The ADS122U04 offers conversions at data rates up to 2000 samples-per-second with single-cycle settling. This Click board™ is suitable for measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors.

ADC 10 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

ADC 10 Click is based on the ADS122U04, a 24-bit precision ΔΣ analog-to-digital converter with UART compatible interface from Texas Instruments. In addition to the ΔΣ ADC and single-cycle settling digital filter, the ADS122U04 offers a low-noise, high input impedance, programmable gain amplifier up to 128, an internal 2.048V voltage reference, and a clock oscillator. It also integrates a highly linear and accurate temperature sensor, and two matched programmable current sources for sensor excitation. The ADS122U04 is fully configured through five registers through the UART interface and can perform conversions at data rates up to 2000 samples-per-second with single-cycle settling.

The A/D converter measures a differential signal brought to its input terminals, which represents the difference in voltage between the + and – nodes of the input terminal. The ADS122U04 has two available conversion modes: Single-Shot conversion and Continuous conversion Mode. In Single-Shot conversion Mode, the ADC performs one conversion of the input signal upon request, stores the value in an internal data buffer, and then enters a low-power state to save power. While in Continuous conversion Mode, the ADC automatically begins the conversion as soon as the previous conversion is completed.

ADC 10 Click communicates with MCU using the UART interface at 115200bps with commonly used RX and TX pins for the data transfer. The interrupt pin routed on the INT pin of the mikroBUS™ socket is utilized by ADS122U04 to indicates when a new conversion result is ready for retrieval or can be additionally configured as a GPIO pin. Alongside this feature, this Click board™ also has a Reset function routed on the RST pin of the mikroBUS™ socket that will put the ADS122U04 into the reset state by driving the RST pin HIGH. When a Reset occurs, the configuration registers reset to the default values, and the device enters a low-power state.

Besides its internal 2.048V reference, the ADS122U04 can use additional reference voltage values for applications that require a different reference voltage or a ratiometric measurement approach. The reference voltage level can be selected by positioning the SMD jumper labeled as REF SEL to an appropriate position choosing between 3.3V provided by the MCP1501 or 4.096V provided by LT6656. Those voltages may be used as the reference input that results in accuracy and stability.

This Click board™ is designed to operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the UART communication lines properly. However, the Click board™ comes equipped with a library that contains functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Analog Input Supply Voltage: Min. 3.3V, Max. 5V
  • Resolution: 24 bits
  • Gain: Min. 1, Max. 128
  • Data Rates: 2000 SPS
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE ADC 10 Click
MIKROE ADC 10 Click DEV-19300

Stock and Customer Discounts

$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing