This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Driver 2 Click
ROB-19343

MIKROE Driver 2 Click

SKU: ROB-19343
Out of stock
SKU
ROB-19343

Driver 2 Click is a compact add-on board that contains a gate driver with a level-shift technology with an additional Shutdown function.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Driver 2 Click is a compact add-on board that contains a gate driver with a level-shift technology with an additional Shutdown function. This board features the IR2104S, a high voltage, high-speed power MOSFET and IGBT driver with typical 0.21 A source and 0.36 A sink currents and independent high and low side referenced output channels from Infineon Technologies. It consists of a level shifter in combination with a power amplifier that accepts a low-power input compatible with standard CMOS or LSTTL outputs and produces a high-current drive input for the gate of a high-power transistor. This Click board™ is suitable for any application ranging from DC-DC power supply for high power density and efficiency up to a wide range of motor applications.

Driver 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Driver 2 Click is based on the IR2104S, a high-voltage, high-speed power MOSFET and IGBT driver with typical 0.21A source and 0.36A sink currents and independent high and low side referenced output channels from Infineon Technologies. A gate driver IR2104S represents a power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor such as a power MOSFET. In essence, it consists of a level shifter in combination with an amplifier. It has many applications, ranging from the DC-DC power supply for high power density and efficiency up to a wide range of motor applications such as home appliances, industrial drives, DC brushed and brushless motors, and more.

This Click board™ has a logic input compatible with standard CMOS or LSTTL outputs, down to 3.3V logic, and features the additional Shutdown function. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction. It also possesses precision voltage comparator the LM393, with an input offset voltage specifications as low as 2.0 mV built to permit a common-mode range–to–ground level with single supply operation from STMicroelectronics. In combination with the INT pin, with the help of this comparator, we can get feedback in case of exceeding the maximum current value on the LOAD terminal (over-current detection).

Driver 2 Click operates with the PWM signal that drives the input IN pin of the IR2104S and communicates with MCU with two other pins routed on the INT and CS pins of the mikroBUS™ socket labeled as FB and SD. This Click board™ possesses 3 connectors, where one of them represents an external power supply labeled as VIN in the range from 12 to 45V. The next one is the gate driver power supply terminal with a fixed voltage value of 12V, and the last terminal labeled as LOAD is a terminal that can supply the load with maximum current up to 10A.

Additional functionality, as mentioned before, are two pins routed on the CS and INT pins of the mikroBUS™ socket. A signal on the CS pin labeled as SD represents Shutdown function able to turns off both channels of the IR2104S, whiles another pin, INT, marked as the FB is an indication, more accurately an interrupt, to the MCU if the maximum value of the output current is exceeded.

This Click board™ is designed to be operated only with a 5V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels. However, the Click board™ comes equipped with a library that contains easy to use functions and an example code that can be used as a reference for further development.

Features & Specs

  • Interface: GPIO, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 5V, External
  • Supply Voltage: Min. 10V, Typ. 12V, Max. 20V
  • High-Side Gate Drive Supply Voltage (VIN): Min. 12V, Max. 45V
  • Maximum Output Current: 10A
  • Output Current (Sink): 0.36A
  • Output Current (Source): 0.21V
  • Operating Temperature Range: Min. -40°C, Max. +125°C

Customer Reviews

MIKROE Driver 2 Click
MIKROE Driver 2 Click ROB-19343

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing