This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LTE IoT 3 Click
WRL-19412

MIKROE LTE IoT 3 Click

SKU: WRL-19412
Out of stock
SKU
WRL-19412

LTE IoT 3 Click is a compact add-on board that contains a Low Power Wide Area (LPWA) Wireless IoT module.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LTE IoT 3 Click is a compact add-on board that contains a Low Power Wide Area (LPWA) Wireless IoT module that allows connections to the LTE CAT-M1, CAT NB1/2, and 2G networks. This board features the EXS82-W, LTE-IoT Wireless Module from Thales that offers a rich set of Internet protocols and industry-standard interfaces such as UART, USB, etc. Global IoT connectivity, integrated GNSS support, SMS support, extended coverage range, and reduced power consumption makes this single IoT module an excellent choice for device makers while ensuring worldwide reliability. This Click board™ is fitting for small, battery-operated devices in remote locations such as smart meters, asset trackers, healthcare apps, wearables, smart city solutions, and many more.

LTE IoT 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

LTE IoT 3 Click is based on the EXS82-W, a Low Power Wide Area (LPWA) Wireless IoT module that allows connections to the LTE CAT-M1, CAT NB1/2, and 2G networks from Thales. EXS82 IoT module supports all LTE bands and offers an efficient architecture with PSM and eDRX plus embedded processing. The EXS82 also includes a module services engine that supports a range of Internet services and optimized operations. State of the art security features protect the device as well as data and provide secure enrollment in cloud platforms enabling trust in the IoT ecosystem. The module’s simplified power supply design and advanced management system extend battery lifetime and improve the total cost of ownership.

The integrated GNSS receiver supports the NMEA protocol via the ASC0 interface, which represents combined electrical and data specification for communication between various electronic devices including GNSS receivers. By default, the GNSS receiver is switched off. It has to be switched on and configured using AT commands.

This Click board™ is equipped with the USB type C connector. It allows the module to be powered and configured by a personal computer (PC) using FT230X, a compact USB to a basic serial UART interface device which has been designed to operate efficiently with USB host controllers by using as little bandwidth as possible when compared to the total USB bandwidth available. The UART interface operates at 115200 bps and it is used for exchanging AT commands with the host, data transfer, and the firmware update. It also possesses the RX/TX LED Indicator whose indicates whether the bridge is in RX or TX function.

LTE IoT 3 Click can be battery powered and used as a stand-alone device. It also has MC34671, a fully-integrated Li-Ion or Li-Polymer battery charger that allows charging of battery when Click board™ is inserted in mikroBUS™ socket or plugged into a USB port, while the CHG LED indicator which will indicate the charging in progress and will turn off once the battery charging is finished. The Nano SIM card holder on the back of the Click board™ is used to install a nano-SIM card. Two SMA antenna connectors with an impedance of 50Ω are used for connecting the appropriate antennas: there is one SMA connector for LTE antenna and the second one for GNSS antenna on which active antennas can be used either supplied with 3V or 5V, that can be selected by appropriate jumper (J2 or J3).

The yellow LED labeled as STAT is used to visually indicate different operating modes of the module. Another indicator that this Click board™ has is the PWI LED indicator that reports the module’s power state and shows whether it is active or in Power-Down mode. The onboard pushbutton labeled as ON is routed to the RST pin on the mikroBUS™ and it represents the ignition button.

This Click board™ uses the UART communication interface, but it is also left the option for the user to use other interfaces such as SPI and I2C if he wants to configure the module as SPI or I2C controller and write the library by himself. That can be achieved by populating the appropriate jumpers on the back of the board (J4 – J9), depending on the desired communication.

This Click board™ can be interfaced with both 3.3V and 5V MCUs because a proper logic voltage level conversion is performed by appropriate voltage level shifters, while the on-board LDOs are ensuring that the module is powered by recommended voltage levels.

Features & Specs

  • Interface: UART, USB
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V
  • Supply Voltage: Min. 2.6V, Max. 4.8V
  • GSM QUAD-Band Range: Min. 850mHz, Max. 1900mHz
  • LTE NBIOT 17-Band Range: Min. 600mHz, Max. 2100mHz
  • LTE Cat-M 17-Band Range: Min. 700mHz, Max. 2100mHz
  • Operating Temperature Range: Min. -40°C, Max. +90°C

Customer Reviews

MIKROE LTE IoT 3 Click
MIKROE LTE IoT 3 Click WRL-19412

Stock and Customer Discounts

$79.95 retail price.

Available Discounts

  • $75.95 | 25+ units
  • $71.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing