This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LTE IoT 8 Click
WRL-19190

MIKROE LTE IoT 8 Click

SKU: WRL-19190
Out of stock
SKU
WRL-19190

MIKROE LTE IoT 8 Click is a compact add-on board that contains a low-power solution for LTE and NB-IoT connectivity.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE LTE IoT 8 Click is a compact add-on board that contains a low-power solution for LTE and NB-IoT connectivity. This board features the SKY66430-11, a multi-band multi-chip System-in-Package (SiP) supporting 5G Massive IoT (LTE-M/NB-IoT) platforms from Skyworks Solutions and Sequans Communications. The SiP integrates the entire RF front end, transceiver, power management, memory, and baseband modem for an LTE multi-band radio operating in the 698 to 2200MHz frequency range. According to Skyworks, the SKY66430-11 is a fully pre-certified, all-in-one SiP that supports a range of low power, low data rate consumer and industrial IoT applications, including asset tracking, industrial monitoring, smart metering, and wearables.

LTE IoT 8 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

LTE IoT 8 Click as its foundation uses the SKY66430-11, 5G Ready IoT SiP, compact low-power solution for LTE-M and NB-IoT connectivity in wearables, asset tracking, industrial monitoring, and smart metering from Skyworks Solutions and Sequans Communications. The SiP integrates the RF front-end, transceiver, baseband modem, memory, and power management and provides 18 bands from 698 to 2200MHz. It is pre-certified with major network operators, regulatory agencies, and standards organizations for fast global deployment. The device offers up to 300kbps download and 375kbps upload, and it supports Positioning over LTE.

It also has the best-in-class “Deep Sleep” power consumption of 1uA, representing a significant benefit for battery-powered IoT devices. Besides, it features a 100% software-based low power secure positioning solution that works anywhere (enables location deep indoors where GPS doesn’t work).

The SKY66430-11 communicates with MCU using the UART interface with commonly used UART RX and TX pins with the hardware flow control pins UART CTS, RTS, RI (Clear to Send, Ready to Send, and Ring Indicator). It operates at 115200 bps by default configuration to transmit and exchange data with the host MCU. It is also equipped with a USB type C connector, which allows the module to be powered and configured by a personal computer (PC) using FT2232D, a compact USB to a serial UART interface device designed to operate efficiently with USB host controllers.

This Click board™ can be battery-powered and used as a stand-alone device. It also contains the MC34671, a fully-integrated Li-Ion or Li-Polymer battery charger allowing a battery charge when Click board™ is inserted in mikroBUS™ socket or plugged into a USB port with the CHG LED indicator used as an indicator of the charging progress. CHG LED will turn off once the battery charging is finished.

Also, this Click board™ has an additional yellow LED labeled as STAT that indicates different operating modes of the module, while the PWM pin on the mikroBUS™ socket is used as Power Saving Status indicator. This indicator is set to a high logic state when the modem is in an active state or low logic state when the modem is in low power mode. An onboard pushbutton labeled ON is routed to the RST pin on the mikroBUS™, representing the Ignition button.

LTE IoT 8 Click has the SMA antenna connector with an impedance of 50Ω used for connecting the appropriate antenna. Besides the LTE SMA connector, this Click board™ also has a Nano-SIM card slot that provides multiple connections and interface options.

This Click board™ can operate with both 3.3V and 5V MCUs. A proper logic voltage level conversion is performed by appropriate voltage level translator TXS0108E, while the on-board LDOs ensure that the recommended voltage levels power module. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

For all additional support questions, the customers can submit a ticket to the official Sequans Support Cloud Portal page.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Operating Frequency Range: Min. 698MHz, Max. 2200MHz
  • Datarate Download Link: 300kbps
  • Datarate Uplink: 375kbps
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE LTE IoT 8 Click
MIKROE LTE IoT 8 Click WRL-19190

Stock and Customer Discounts

$79.95 retail price.

Available Discounts

  • $75.95 | 25+ units
  • $71.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing