This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Force 2 Click
SEN-19490

MIKROE Force 2 Click

SKU: SEN-19490
Out of stock
SKU
SEN-19490

The FSS1500NGT force sensor incorporates Honeywell sensing technology that uses a specialized piezoresistive micromachined silicon sensing element.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Force 2 Click is a mikroBUS™ add-on board with circuitry for implementing Honeywell’s FSS1500NGT Series force sensors into your projects (with a single zone force sensing resistor included with the Click). This Click board™ utilizes FSS1500NGT force sensor which is designed to be one of the most reliable force sensor available as illustrated by 20 million Mean Cycles to Failure (MCTF) at 25 °C [77 °F] rating. This low profile Surface Mount Technology (SMT) sensor allows for automated assembly on a printed circuit board, often helping the customer to reduce assembly costs, while maintainging precise and reliable force sensing performance in a compact commercial-grade package.

Force 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The FSS1500NGT force sensor incorporates Honeywell sensing technology that uses a specialized piezoresistive micromachined silicon sensing element. The low power, unamplified, uncompensated Wheatstone bridge circuit design provides inherently stable mV output over the force range. The sensor package design incorporates patented modular construction. The use of innovative elastomeric technology and engineered molded plastics results in load excitation capacities up to 60 N (range dependent). The stainless steel ball provides excellent mechanical stability, and is suitable for a variety of potential medical and commercial applications.

Force 2 Click also contains all the needed circuitry, required to get precise measurements from the sensor. It includes four operational amplifiers in total, forming one differential amplifier, with voltage adder, which can be used to set the measurement range. Gain setting is also available, in order to enable user to easily set this Click board™ according to various needs. Range and gain are both set using the onboard multi-turn trimmers VR1 and VR2. That way, it is ensured that the precise setting can easily be done. The output of the differential amplifier is connected to the analog pin AN of mikroBUS™.

Force sensors operate on the principle that the resistance of silicon-implanted piezoresistors will change when the resistors flex under applied force. The sensor concentrates force from the applications, through the stainless steel ball, directly to the silicon-sensing element. The amount of resistance changes in proportion to the amount of force being applied. This change in circuit resistance results in a corresponding mV output level change. Low voltage supply allows for use in many battery powered applications.

Force 2 Click have FSS1500NGT force sensor on it and the force sensing range is 0-15N with overforce (the maximum force which may safely be applied to the product for it to remain in specification once force is returned to the operating force range) up to 45N.

The power supply is 5V and this allows only 5V MCUs to be interfaced with the Click boards™ directly.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 5V

Customer Reviews

MIKROE Force 2 Click
MIKROE Force 2 Click SEN-19490

Stock and Customer Discounts

$159.95 retail price.

Available Discounts

  • $151.95 | 25+ units
  • $143.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing