This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Force Click
SEN-18943

MIKROE Force Click

SKU: SEN-18943

MIKROE Force Click is a mikroBUS™ add-on board with circuitry for implementing Interlink Electronics’ Force Sensing Resistors into your projects.

Out of stock
SKU
SEN-18943

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Force Click is a mikroBUS™ add-on board with circuitry for implementing Interlink Electronics’ Force Sensing Resistors into your projects (with a single zone force sensing resistor included with the click). The Force Sensing Resistor is a thin sensor made of two membranes that are separated by a spacer around the edges. When pressed, the gap between two membranes gets closed. This shorts the two membranes together, with a resistance that is proportional to applied force. The outputted analog voltage is thus a measure of force applied. The force sensitivity range is from about 0.2N to 20N (although it depends on the implementation). Force Click communicates with the target MCU through the mikroBUS™ AN pin. It is designed to use either a 3.3V or 5V power supply.

Force Click is shipped with a Force Sensitive Resistor you can use right away. The sensor, however, is not permanently affixed. It’s connected to the click through screw terminals. This allows you to swap the existing sensor with different models.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Force Click
MIKROE Force Click SEN-18943
$31.95 retail price.

Available Discounts

  • $30.35 | 25+ units
  • $28.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing