This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 7 Click
WRL-19538

MIKROE BLE 7 Click

SKU: WRL-19538
Out of stock
SKU
WRL-19538

The BLE 7 Click is a Click board™ witch provide BT/BLE connectivity for any embedded application.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The BLE 7 Click is a Click board™ witch provide BT/BLE connectivity for any embedded application. BLE 7 Click based on the BGX13S22GA-V31, a SiP module from Silicon Labs with a buit-in antenna. Click board™ an ultra-small, high-performing, Bluetooth low energy module for easy integration of Bluetooth low energy connectivity (BLE) into various electronic devices. Given its features, this Click can be used for health, sports, and wellness devices as well as Industrial, home, and building automation; and smart phone, tablet, and PC accessories.

BLE 7 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The BLE 7 Click is a Click board™ based on the BGX13S22GA-V31, a module from Silicon Labs that has some impressive features including the fact that it is Bluetooth 5 low energy compliant, GPIO control through command API, Encrypted bonding and connectivity and an Integrated DC-DC Converter.

The BGX13S22GA-V31 module eliminates Bluetooth firmware development complexity with a serial interface that can operate as a raw data stream or control the device through a abstracted command API. The BGX13S22GA-V31 can facilitate a device-to-device cable replacement link or communicate with mobile devices through the Xpress Bluetooth mobile library. The device integrates a Bluetooth 5 compliant stack to future-proof applications as Bluetooth 5 adoption increases. The device is targeted for applications where ultra-small size, reliable high-performance RF, low-power consumption, and fast time-to-market are key requirements.

BGX13S22GA-V31 also integrates a high-performance, ultra-robust antenna, which requires minimal PCB, plastic, and metal clearance.

Minimum and maximum values represent the worst conditions across supply voltage, process variation, and operating temperature, unless stated otherwise. The BGX13S module has only one external supply pin (VDD). There are several internal supply rails mentioned in the electrical specifications, whose connections vary based on transmit power configuration.

The BGX13S creates a Bluetooth 5 compliant BLE cable replacement interface, facilitating a BLE link to a second embedded device or a mobile device. An embedded MCU controls the device and communicates across the BLE link through a serial interface and control signals. Parameters stored in non-volatile memory and configurable through the serial interface adjust performance characteristics of the device. Silicon Labs offers iOS and Android mobile libraries for Blue Gecko Xpress devices to speed mobile development and simplify communication with the device.

This Click board™ is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE BLE 7 Click
MIKROE BLE 7 Click WRL-19538

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing