This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 9 Click
WRL-19303

MIKROE BLE 9 Click

SKU: WRL-19303

BLE 9 Click is a compact add-on board that provides BT/BLE connectivity for any embedded application.

Out of stock
SKU
WRL-19303

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BLE 9 Click is a compact add-on board that provides BT/BLE connectivity for any embedded application. This board features the BGM220P, an RF performance Bluetooth Low Energy solution for IoT developers from Silicon Labs. Based on the EFR32BG22 SoC, the BGM220P enables Bluetooth Low-Energy (BLE) connectivity while delivering RF range and performance, firmware updates, enhanced security features, and low power consumption. It is optimized for wireless performance supporting Bluetooth 5.2, direction-finding, and Bluetooth Mesh Low Power Node protocols to deliver industry-leading accuracy. This Click board™ is suitable for wireless networking in applications such as portable medical, connected home, asset tags and beacons, and more.

BLE 9 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

BLE 9 Click is based on the BGM220P, an RF performance Bluetooth Low Energy solution that provides BT/BLE connectivity for any embedded application from Silicon Labs. It supports Bluetooth 5.2, direction-finding, and Bluetooth Mesh Low Power Node protocols to deliver industry-leading accuracy. It comes with worldwide regulatory certifications and a fully-upgradeable software stack as advanced development and debugging tool. The BGM220P module combines the EFR32BG22 wireless System on a Chip (SoC), required decoupling capacitors and inductors, 38.4 MHz and 32.768 kHz crystals, RF matching circuit, and an integrated ceramic onboard chip antenna.

The EFR32BG22 SoC, inside the BGM220P module, includes an Arm Cortex-M33 processing core, up to 32Kb of RAM, up to 512kB of flash memory, and a 2.4GHz radio transceiver, offering up to 8dB output power. This Click board™ offers enhanced performance, security, and reliability to support IoT products running on Bluetooth networks.

BLE 9 Click communicates with MCU using the UART interface as its default communication protocol with the option for the users to use other interfaces such as SPI and I2C if they want to configure the module and write the library by themselves using these protocols. It also can be used in a stand-alone SoC configuration without an external host processor.

In addition to these protocol pins, this Click board™ also has serial UART connections labeled as CTS and RTS, routed on the CS and INT pins of the mikroBUS™ socket, as well as Reset pin provided and routed at the RST pin of the mikroBUS™ socket. An additional GPIO pin, labeled as IO routed on the PWM pin of the mikroBUS™ socket, is left for configuration purposes as desired by the user.

An onboard jumper selects the function of the CS mikroBUS™ pin between the SPI or UART communication pin. Selection is performed by positioning the SMD jumper to an appropriate position, labeled as CTS or CS. At the bottom of the BLE 9 Click is an additional header, the Mini Simplicity Debug Connector, which offers full support of debugging and programming capabilities. With this header, the user can use a serial wire debug interface for programming and debugging, using SWCLK and SWDIO pins, with Virtual UART COM port and Virtual UART-SWD-based interface also available through the SWD interface (SWDIO, SWCLK, and SWO).

This Click board™ is designed to be operated only with a 3.3V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels.

Features & Specs

  • Interface: I2C, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Frequency Range: Min. 2.4GHz, Max. 2.4835GHz
  • Sensitivity: -98.9dBm
  • Data Rate: 2Mbps
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +105°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE BLE 9 Click
MIKROE BLE 9 Click WRL-19303
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing