This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ECG 3 Click
SEN-19890

MIKROE ECG 3 Click

SKU: SEN-19890
Out of stock
SKU
SEN-19890

ECG 3 Click is a complete solution for ECG and HR application development, utilizing a specialized IC with a clinical-grade analog front-end (AFE).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ECG 3 Click is a complete solution for ECG and HR application development, utilizing a specialized IC with a clinical-grade analog front-end (AFE). ECG 3 Click uses the MAX30003 IC, an ultra-low power, single-channel bio-sensor, which features a wide range of different options, making it an ideal solution for development of heart rate and ECG monitoring applications, fitness applications, for the ECG bio-authentication, and similar applications related to heart monitoring. ECG 3 Click is also equipped with the 3.5mm electrodes connector, making it ready to be used out of the box.

Note: ECG 3 is a development and prototyping tool. It is not intended to be used for a medical treatment of patients and other life-critical applications!

A high DC offset range allows it to be used with various electrodes, while the interrupt-based heart rate detection eliminates the need for the detection algorithm on the host MCU. A very high input impedance, coupled with the low-pass and high-pass filter options, allows user-adjustable tolerance vs accuracy factor. Embedded R-to-R detection and ECG functionalities simplify the firmware development. The inputs of the biopotential channel of the MAX30003 AFE IC are protected against the electrostatic discharge (ESD) and filtered against electromagnetic interferences (EMI), primarily generated by AC mains. Sequential power-up procedure reduces the inrush current through the electrodes, while fast recovery combined with the DC coupling helps to handle large voltage offsets between electrodes after the electrosurgery or defibrillation conditions occur.

ECG 3 Click is equipped with the MAX30003 IC, an ultra-low power, single channel, integrated biopotential AFE, with the ECG and R-to-R detection functionality, from Maxim Integrated. To better understand the working principles of the ECG 3 Click, some knowledge about how the heart works is required. There is a useful learning article about ECG monitoring, which can be a good starting point.

Electrocardiography is a process of recording electrical activity of the heart over a period of time, using electrodes placed on the body. These electrodes detect small electrical changes that arise from the electrophysiological pattern of the heart muscle. ECG 3 Click is used to record a single-channel electrocardiogram. Electrodes can be attached to ECG 3 Click via the onboard 3.5mm jack. ECG 3 Click uses a three-electrode system, where two electrodes are connected to the positive and negative differential input of the MAX30003 (ECGP and ECGN pins), while the third electrode is connected to the GND. The Click board™ can be used with the cable and electrodes such as these: ECG/EMG cable, and ECG/EMG electrodes. In this case, the white electrode is the GND electrode.

These voltage impulses are weak by nature and in the range of just a few millivolts. Therefore, any interferences might obscure them, making them undetectable. These interferences might be induced in the human body itself, or they might appear as the result of the activity of other muscles, such as skeletal muscles. The MAX30003 is armed with several methods to reduce these interferences. However, the placement of the measurement electrodes is also crucial for the accurate readings. More about the electrodes and their placement can be found in the aforementioned learning article.

The MAX30003 IC has two differential inputs which comprise a single ECG channel. Therefore, the heart can be monitored from a single plane only - the coronal plane. However, this is quite enough for the fitness, heart rate monitoring and similar applications. All the mentioned features are mostly related to the conditioning of the input signal and protecting the IC from voltage surges, so several types of electrodes can be used. The inputs are equipped with a single-pole, high-pass (HP) EMI filter, with the cutoff frequency set to 2MHz, as the first line of defense against the interferences. A set of integrated clamping diodes prevent the ESD surges to reach the IC and damage it. The inputs are connected with the electrodes over the protective serial switches, which are disabled by default. When developing own application, a care should be taken to turn these switches ON. However, the mikroSDK library functions included with the Click board™ take care about the proper configuring and initialization.

The differential inputs are further amplified by an integrated low-noise, high-impedance instrumentation amplifier (IA) with the fixed gain. The IA section features yet another HP filter which helps to reject movement artifacts, which are generated by skeletal muscles. Depending on the application requirements, higher cutoff frequency will result with less accurate ECG signal, but the effects of the motion artifacts will be reduced even more. This frequency is determined by a capacitor between CAPP and CAPN pins of the MAX30003 IC, which is about 0.04Hz with the 1uF capacitor used on the ECG 3 Click. The recommended range for the HP cutoff frequency is from 0.04Hz up to 4.4Hz.

Following the IA section, the MAX30003 incorporates the two-pole low-pass anti-aliasing (LP) filter, with the cutoff frequency at 600Hz, which ensures good sampling quality. The programmable gain amplifier is the next section in the signal chain, allowing optimal signal amplitudes to reach the next stage - the sigma-delta 18-bit A/D converter, which ultimately generates the heart rate readings over the SPI interface.

Other features of the MAX30003 IC include the self-testing programmable voltage sources and no leads detection. One of the key features of the AFE is the R - R interval detection. R-wave is a part of the heart rate signal, which has the highest peak. The distance between the two peaks is closely related to the heart rate and can give a good insight into the shape of the R-wave when no plot is available. Closely matched R - R and BPM values indicate that R waves are quite sharp, without irregularities. Also, the BMP (beats per minute) is an average value, while the R - R interval represents the timing between two peaks.

The extensive interrupt engine can be used to trigger the host MCU from various sources, including interrupt events due to lead detection, R-R detection, fast-recovery event, FIFO buffer states, and many more. These interrupt sources can be utilized to trigger a state change on the interrupt pin (INTB) of the MAX30003 IC. This pin is active-low.

The MAX30003 IC requires a clock signal, which is provided by the onboard oscillator. The frequency of the oscillator is 32.768 kHz. However, the Click board™ accepts the external clock signal, over the PWM pin of the mikroBUS™, which is labeled as CLK. Regarding the voltage levels, there is a TXB0106 IC implemented on the ECG 3 Click, allowing it to operate with both 3.3V and 5V MCUs. This IC is a bi-directional voltage level translator from Texas Instruments. It is a proven solution used on many different Click board™ designs, which transforms voltages of the logic signals (SPI, interrupt, clock) to 1.8V-level signals, which is acceptable for the MAX30003 IC. This allows many different MCUs to be interfaced with the ECG 3 Click The logic voltage selection can be done with the onboard SMD jumper labeled as PWR SEL, while the clock source can be selected by another SMD jumper, labeled as CLK SEL.

Hookup Accessories

Features & Specs

  • Interface: SPI
  • Copmatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE ECG 3 Click
MIKROE ECG 3 Click SEN-19890

Stock and Customer Discounts

$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing