This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Heart Rate 5 Click
SEN-19995

MIKROE Heart Rate 5 Click

SKU: SEN-19995
Out of stock
SKU
SEN-19995

Heart Rate 5 Click is the optical biosensor Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Heart Rate 5 Click is the optical biosensor Click board™ which can be used for the heart-rate monitoring (HRM), as well as the peripheral capillary oxygen saturation monitoring (SpO2). This Click board™ employs a very sensitive analog front-end IC with high dynamic range, which ensures accurate and reliable readings. This analog front-end IC is coupled with the optical front end, which consists of the top-of-the-class integrated BIOFY® sensor, which features two green LEDs, one red LED, one infrared LED, and two photodiodes (PD), offering very accurate HRM and SpO2 readings.

The analog front-end IC features a trans-impedance amplifier circuitry with programmable gain, which provides linear voltage changes for the 22bit ADC. It also provides individual DC offset subtraction for the LED and ambient light phases, as well as the ambient light influence cancellation at the ADC output. The signal path within the IC is kept differential, ensuring the lowest possible amount of interferences and noise. These features allow Heart Rate 5 to achieve reliable and accurate readings. It can be used to develop applications based on the heart rate monitoring, pulse oximetry measurements, calorie expenditure, and similar health-related applications.

PULSE OXIMETRY OR SPO2

Oxygen saturation in the blood can be determined by measuring the light absorption in the red/IR part of the spectrum. The oxygen saturated blood absorbs more red light and less infrared than the unsaturated blood. This fact can be used to determine the oxygen saturation of the blood. For a healthy adult person, the peripheral capillary oxygen saturation (SpO2) percentage ranges from 95% to 100%. Heart Rate 5 Click can provide the SpO2 measurement, by simply placing the index finger over the optical sensor.

HEART RATE MONITORING OR HRM

While the blood passes through the capillary blood vessels, they expand and dilate. Their light reflectance index changes accordingly. This is the basis of the photoplethysmogram (PPM), a method used for the volumetric measurement of an organ, or in this case - blood vessels. The heart rate signal is calculated according to the current changes in transmission and reflection of the green light, sensed by the PD element. The Heart Rate 5 Click can provide the HRM readings, by simply placing the index finger over the optical sensor.

Heart Rate 5 Click consists of an analog front end and the optical front end. The main task of the analog front-end IC is to drive LEDs and condition the signal received by the photodiode (PD), by eliminating the background noise and ambient light influence on the measurement. Besides that, it also provides conversion of the measurement into a digital information, which can be used by the MCU. For the conversion to be accurate, the analog front-end device must not introduce any artifacts into the readings.

To achieve accurate measurements, Heart Rate 5 Click employs AFE4404, an integrated analog front end (AFE) device, used for optical heart-rate monitoring and bio-sensing, from Texas Instruments. This IC supports up to three switching LEDs and a single PD element. The current from the PD element is converted to a linear voltage by the means of the integrated trans-impedance amplifier section (TIA) with a programmable gain so that it can be sampled by the AD section, which features a 22bit ADC converter. The signal chain is kept fully differential throughout the receiver channel, in order to achieve good rejection of common-mode noise, as well as the noise from the power supply. The AFE IC uses the I2C communication, with its pins routed to the corresponding mikroBUS™ I2C pins.

As the optical front end, Heart Rate 5 Click uses the top-of-the-class integrated BIOFY® SFH 7072 sensor, from OSRAM, which features two green LEDs, one red LED, one infrared LED, and two PDs, of which one is a broadband PD used for the HRM, while the other is the IR band cut PD, used for the SpO2 readings. These LEDs are specially designed for the HRM and SpO2 measurement applications, offering a set of calibrated wavelengths for both light-emitting diodes (LED) and photo-sensing diodes (PD). Since the SF7072 sensor offers more elements than the ALS can support, the choice is made by flipping the onboard SMD switch labeled as MODE SEL: the choice can be made between the broadband PD for the HRM readings and the IR band PD for SnO2 readings. Both poles of the switch SW1 need to stay in the same position (both to the left, or both to the right), as they are routed to each end of the respective PD element.

The analog front end works with the periodically repeated operations (a pulse repetition frequency or PRF). There are four sampling phases per cycle. The four different readings are stored in separate 24bit output registers. There are also four filters on the TIA output, which are used to allow pulses from the PD to pass through the ADC, isolating the time when the emitting LEDs are ON, switching to the different filter in every sampling phase. The sampling phases are determined by the LED modes: two LED mode or three LED mode. This affects which LEDs are pulsed during the corresponding sampling cycles – LED1 and LED2, or LED 1, LED 2 and LED 3.

The AFE4404 IC also incorporates a DAC, used to cancel the DC offset from the PD. When the TIA gain is set to a high value, it will amplify the DC component of the PD signal. To allow ADC conversion, this component needs to be removed from the signal path, so the DAC with the opposite current direction is introduced at the input stage, based on the existing DC offset. This allows for higher amplification of the signal from the PD, and thus, more useful AC signal detection sensitivity.

The LED drivers allow 6 bit of LED current control for each channel individually. This allows 63 steps between 0 and 50mA. This range can be doubled to 100mA. The LED driver voltage can be set by the onboard SMD jumper, labeled as the LED SUP. It offers a selection between 3.3V and 5V. The ADC_RDY pin provides an interrupt to the host MCU, saving it from having to constantly poll the sensor for data. This pin is set to a HIGH logic level when the PRF cycle ends, allowing four output data registers to be read. The PRF can vary between 10 to 1000 samples per second. This pin is routed to the INT pin of the mikroBUS™.

The AFE4404 IC can be clocked both internally and externally. For precise and synchronized measurement, It is advised to drive the Heart Rate 5 Click by the same clock as the host MCU. The input clock can go up to 60MHz, but the internal divider of the IC has to be set so that the clock stays within the range from 4MHz to 6MHz. When driven by the internal clock, the device runs at 4MHz. By default, the external clock input is selected. The clock signal can be introduced via the PWM pin of the mikroBUS™.

After the power-on, the AFE IC requires a reset. The RESETZ pin of this IC is routed to the RST pin of the mikroBUS™, allowing it to be reset by the host MCU. Pulling this signal to a LOW logic level for about 25 µs to 50 µs will cause a reset of the device. If this pin is pulled for more than 200 µs, it will put the device into the POWER DOWN mode. The device can also be reset by setting a bit in the appropriate register, via the I2C. This pin is pulled to a HIGH logic level by the onboard pull-up resistor.

More information about the registers and how to set them can be found in the AFE4404 IC datasheet. However, included library contains functions that allow easy configuration and use of the Heart Rate 5 Click. The included exemplary (demo) application demonstrates their functionality and can be used as a reference for a custom design.

Features & Specs

  • Interface: I2C, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Heart Rate 5 Click
MIKROE Heart Rate 5 Click SEN-19995

Stock and Customer Discounts

$31.95 retail price.

Available Discounts

  • $30.35 | 25+ units
  • $28.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing