This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ECG 5 Click
SEN-19812

MIKROE ECG 5 Click

SKU: SEN-19812
Out of stock
SKU
SEN-19812

ECG 5 Click can be used for the development of ECG and Heart-Rate (HR) applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ECG 5 Click can be used for the development of ECG and Heart-Rate (HR) applications. The Click board™ features the AD8232, an integrated bio-signal front end. This IC has many features necessary for providing accurate ECG measurements, including very high common-mode rejection ratio, high gain with DC blocking capability, adjustable high-pass and low-pass filters, integrated right leg drive (RLD), etc. Electrodes presence detection pin helps to reduce the overall power consumption, as it can be used to set the standby mode of the host MCU. The fully conditioned bio-signal is available at the analog output to be sampled by an external A/D converter.

ECG 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Additional features of the AD8232 include HR LED indicator for visual feedback, adaptive high-pass filter for faster recovery, dedicated reference buffer for the virtual ground, and high ESD rating, up to 8kV human body model. All these features allow ECG 5 Click to be used in a range of health-related ECG and HR applications, including fitness and activity heart rate monitors, portable ECG, wearable and remote health monitors, and similar.

Note: ECG 5 is a development and prototyping tool. It is not intended to be used for medical treatment of patients, and should not be used to diagnose or treat any conditions.

To measure the activity of the heart muscle, it is necessary to extract its weak electrical impulses, reduce the interferences of surrounding tissues and the environment, amplify them, and allow them to be further processed, most likely in the digital domain. Such a task demands very specific instrumentation equipment. ECG 5 Click utilizes the AD8232, an integrated heart rate monitoring front-end, by Analog Devices. This IC is targeted towards wearables and battery-operated applications.

The heart-rate impulses are weak by nature and in the range of just a few millivolts, even microvolts. Therefore, any external interference might obscure them. The interferences might be induced in the human body itself, or they might appear as the result of the activity of other muscles, such as skeletal muscles. Therefore, the input signal from the electrodes is processed by several filtering sections, until it is amplified to a value suitable for sampling. However, the correct placement of the measurement electrodes is crucial for accurate readings. More about the electrodes and their placement can be found in this blog article.

ECG 5 Click features a 3.5mm jack connector, which is used to connect three electrodes. One of the electrodes is a so-called right leg drive electrode (RLD), used to set the body of the patient to the same potential as the rest of the system. In addition, it is used to reduce the noise which results from the human-body acting as an antenna (picking up 50/60 Hz hum from the mains, etc.) Along with the integrated 2-pole high-pass filtering section, and the RFI filtering section, the IC effectively reduces the overall system noise.

Lead-off detection is very important for accurate ECG measurements. Therefore, this IC is equipped with the dedicated LOD pin, which is set to a HIGH logic level when any of the electrodes is missing. Lead-off circuitry is basically a comparator, that makes sure that the body stays within 0.5V from the positive rail. By featuring two separate LOD pins, it is possible to determine the exact electrode that may be missing. In DC lead-off detection mode, all three electrodes must be connected. The LOD+ is routed to the mikroBUS™ INT pin, while the LOD- is routed to the mikroBUS™ PWM pin. The pins are labeled as LO+ and LO- respectively, on this Click board™.

Due to the signal filtering within the AD8232 IC, the settling time for the connected electrodes may be too long. Therefore this IC features the fast restore option (FR pin is pulled to a HIGH logic level on ECG 5 Click), which dynamically sets the cutoff frequency to a higher value, speeding up the settling time, which may be in the magnitude of several seconds (for example, when the electrodes are connected).

The IC can be driven to a low power consumption mode. If the SDN pin is pulled to a LOW logic level, the IC will enter the standby mode, greatly reducing the power consumption. By utilizing the LOD pins, the MCU can be programmed to enter the standby mode along with the AD8232, which is ideal for battery-powered applications. SDN pin is routed to the mikroBUS™ CS pin and is labeled as SDN.

The OUT pin of the AD8232 is routed to the AN pin of the mikroBUS™. It provides the amplified and filtered signal from the electrodes, which can be used directly on the A/D peripheral of the host MCU. The AD8232 can drive both resistive and capacitive loads, so no additional buffering IC is required. In addition, ECG 5 Click is equipped with a LED labeled as ECG, which can be used as a visual indicator of the output signal.

Features & Specs

  • Interface: Analog, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE ECG 5 Click
MIKROE ECG 5 Click SEN-19812

Stock and Customer Discounts

$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing