MIKROE BIG 7-SEG R Click

BIG 7-SEG R Click is what you need if you want to add a seven-segment LED display to your project. This Click features an SC10-21SRWA seven-segment display. Communication between the MCU and the SC10-21SRWA display is established via serial-IN, parallel-OUT shift register 74HC595 IC.

The Click runs on either 3.3V of 5V power supply and communicates with the target MCU over an SPI interface.

DISPLAY

The Click displays letters, numbers and symbols in highly readable form. It can be used in any simple interface and combined with other Click boards™. The color of the displayed character is red, as the R in the name of the Click states.

LIGHT INTENSITY

The light intensity on the display is controlled via the PWM pin on the board.

  • Interface: GPIO, PWM, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.