This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE MCP1664 Click
DEV-20269

MIKROE MCP1664 Click

SKU: DEV-20269
Out of stock
SKU
DEV-20269

MCP1664 Click contains 4 high-power white LEDs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MCP1664 Click contains 4 high-power white LEDs. It carries the MCP1664, a high-voltage step-up LED driver from Microchip. MCP1664 Click is designed to run on either 3.3V or 5V power supply. It communicates with the target board microcontroller over the PWM pin on the mikroBUS™ line.

Note: Don't look directly at the LEDs while they are on, you could damage your eyesight.

The Click has a power input and a PWM input, so you can set the light intensity at the level you want.

MCP1664 IC FEATURES

The MCP1664 is a compact, space-efficient, fixed-frequency, non-synchronous step-up converter optimized to drive multiple strings of LEDs with constant current powered from two and three-cell alkaline or NiMH/NiCd as well as from one-cell Li-Ion or Li-Polymer batteries.

The MCP1664 features an open load protection (OLP) which turns off the operation in situations when the LED string is accidentally disconnected or the feedback pin is short-circuited to GND.

While in Shutdown mode (EN = GND), the device stops switching and consumes 40 nA typical of input current.

Features & Specs

  • Interface: PWM
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 2.4V, Max. 5.5V
  • Max Out Voltage: 32V
  • Max Out Current 4.2V Vin 8 LEDs: 150 mA
  • Max Out Current 3.3V Vin 4 LEDs: 200 mA
  • Max Out Current 5.0V Vin 4 LEDs: 300 mA

Customer Reviews

MIKROE MCP1664 Click
MIKROE MCP1664 Click DEV-20269

Stock and Customer Discounts

$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing