MIKROE C Meter Click

C Meter Click is a mikroBUS™ add-on board with circuitry for measuring the value of capacitors. The design is based on a NE-555 timer/square-wave generator.

The chip is implemented in an astable multivibrator circuit with fixed resistors and adjustable capacitors.

The board has four different-sized plates for placing SMD capacitors (covering standard SMD packaging dimensions) as well as a socket for inserting a thru hole capacitor.

The board outputs a square wave frequency through the INT pin. Depending on the capacitor placed on the board, the value of this frequency changes. The value of a capacitor can be inferred using a simple algorithm (shown in the Libstock code example).

Onboard screw terminals are placed to allow the Click to be used with multimeter probes.

C Meter Click is designed to use a 5V power supply, but can work with either 3.3V or 5V logic levels.

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

MIKROE C Meter Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.