This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ADAC 3 Click
DEV-20619

MIKROE ADAC 3 Click

SKU: DEV-20619
In stock
SKU
DEV-20619

ADAC 3 Click is a compact add-on board representing the ADC/DAC combo solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ADAC 3 Click is a compact add-on board representing the ADC/DAC combo solution. This board features the PCF8591, a low-power 8-bit CMOS data acquisition device with four analog inputs, one analog output, and a serial I2C interface from NXP Semiconductors. The PCF8591 includes analog input multiplexing, an on-chip track and hold function and 8-bit analog-to-digital conversion alongside an 8-bit digital-to-analog conversion. In addition, the user is given the option to select the PCF8591 reference voltage value, choosing between 2,048 and 4,096V. This Click board™ is suitable for various control, monitoring, or measurement applications such as supply monitoring, reference setting, analog control loops, and more.

ADAC 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

ADAC 3 Click as its foundation uses the PCF8591, a low-power CMOS data acquisition device from NXP Semiconductors. The PCF8591 comes with four analog inputs configurable as single-ended or differential inputs used to measure voltages, alongside one analog output representing an 8-bit digital-to-analog converter. In addition to measuring voltage, the user can create them as desired and even use DAC and ADC together to generate an input to a circuit and measure the results with the ADC, making it suitable for various control, monitoring, or measurement applications. By its internal structure, the PCF8591 also consists of an analog input multiplexing circuit, an on-chip track and hold function, alongside a serial interface block.

This Click board™ communicates with MCU using the standard I2C 2-Wire interface with a maximum clock frequency of 100kHz. The PCF8591 has a 7-bit peripheral address with the first four MSBs fixed to 1001. The address pins A0, A1, and A2, are programmed by the user and determine the value of the last three LSBs of the peripheral address, which can be selected by positioning onboard SMD jumpers labeled as ADDR SEL to an appropriate position marked as 0 or 1.

Besides, the user can choose the PCF8591 reference voltage value by positioning the SMD jumper labeled VREF SEL to a proper position, choosing between 2,048 and 4,096V provided by MAX6104 and MAX6106.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • Analog Input Voltage: Min. 0V, Max. 5V
  • Analog Output Voltage: Min. 0V, Max. 5V
  • Resolution: 8 bit
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE ADAC 3 Click
MIKROE ADAC 3 Click DEV-20619

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing