This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magneto Click
SEN-20353

MIKROE Magneto Click

SKU: SEN-20353
Out of stock
SKU
SEN-20353

Magneto Click carries an AS5048A contactless magnetic angle position sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magneto Click carries an AS5048A contactless magnetic angle position sensor. The sensing circuitry relies on the Hall Effect to detect the vector of a nearby magnetic field in a 360º two-dimensional plane parallel to the surface of the chip. AS5048A delivers precise angle measurements down to 0.05º in 14-bit resolution. Its accuracy is not impeded (up to a point) by misalignment, air gap variations, temperature variations, even stray magnetic fields. The PWM outputs the absolute position information. Additionally, the magnet’s zero position is programmable (via SPI). Magneto Click communicates with the target MCU through the mikroBUS SPI interface (CS, CLK, MISO, MOSI). Designed to use either a 5V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V

Customer Reviews

MIKROE Magneto Click
MIKROE Magneto Click SEN-20353

Stock and Customer Discounts

$55.95 retail price.

Available Discounts

  • $53.15 | 25+ units
  • $50.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing