This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magneto 2 Click
SEN-20313

MIKROE Magneto 2 Click

SKU: SEN-20313

Magneto 2 Click is a mikroBUS™ add-on board with Melexis's MLX90316 monolithic rotary position sensor.

Out of stock
SKU
SEN-20313

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magneto 2 Click is a mikroBUS™ add-on board with Melexis's MLX90316 monolithic rotary position sensor. Sensing flux density with the IC surface of the MLX90316 allows the Click to decode the absolute rotary (angular) position from 0 to 360 degrees.

In combination with the correct library, the magnetic flux density of a small magnet (diametral magnetisation) rotating above the IC can be measured in a non-contacting way. The sensor enables the design of novel generation of non-contacting rotary position sensors that are frequently required for both automotive and industrial applications. Magneto 2 Click communicates with the target MCU through the mikroBUS™ SPI bus. The board is designed to use a 5V power supply only.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Magneto 2 Click
MIKROE Magneto 2 Click SEN-20313
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing