This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE TILT-n-SHAKE Click
SEN-20376

MIKROE TILT-n-SHAKE Click

SKU: SEN-20376
Out of stock
SKU
SEN-20376

MIKROE TILT-n-SHAKE Click is a multifunctional 3-axis digital accelerometer that can also be configured as a 45-degree Tilt sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TILT-n-SHAKE Click carries Freescale’s MMA8491Q IC. It’s a multifunctional 3-axis digital accelerometer that can also be configured as a 45-degree Tilt sensor. To use it as an accelerometer, keep the EN pin pulled to logic level high. The acceleration data will be outputted to the target MCU through mikroBUS™ I2C pins (SCL, SDA). The output time is about 700 microseconds, with a 14-bit resolution, ±8 full-scale range and 1 mg/LSB sensitivity. As a Tilt sensor, the Click board™ needs only one output pin — INT (interrupt). Three onboard LEDs will also signal the tilt orientation. TILT-n-SHAKE Click is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE TILT-n-SHAKE Click
MIKROE TILT-n-SHAKE Click SEN-20376

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing