This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Tilt Click
SEN-20417

MIKROE Tilt Click

SKU: SEN-20417

Tilt Click carries RPI-1035, a 4-directional optical tilt sensor.

Out of stock
SKU
SEN-20417

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Tilt Click carries RPI-1035, a 4-directional optical tilt sensor. This type of sensor provides positional feedback for left, right, backward or forward movement (tilt). Compared to mechanical solutions, optical direction detectors are less prone to noise caused by vibrations. Compared to magnetic-based direction detectors, they are not influenced by magnetic disturbances. Tilt Click communicates with the target board microcontroller through mikroBUS™ PWM and INT lines, used here for vout1 and vout2 outputs from the sensor. In addition, two onboard LEDs provide visual feedback from the sensor. The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Tilt Click
MIKROE Tilt Click SEN-20417
$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing