This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Barometer Click
SEN-20389

MIKROE Barometer Click

SKU: SEN-20389
Out of stock
SKU
SEN-20389

Barometer Click carries the LPS25HB IC.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Barometer Click carries the LPS25HB IC, which is a piezoresistive absolute pressure sensor with a measurement range from 260 to 1260 hPa (with a 24-bit resolution output). It’s a high precision sensor: n high resolution mode it can measure pressure within 0.01 hPa RMS. A low resolution mode can be implemented to reduce power consumption. Barometer Click can communicate with the target board MCU either through I2C or SPI pins (which is specified by soldering onboard jumpers in appropriate position). An interrupt pin is also available, which can be configured either as Data Ready (sends signal when pressure value changes) or as a threshold trigger (sends signal when specified high or low pressure value is reached). The board uses a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Barometer Click
MIKROE Barometer Click SEN-20389

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing