This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Barometer 7 Click
SEN-20469

MIKROE Barometer 7 Click

SKU: SEN-20469
In stock
SKU
SEN-20469

Barometer 7 Click is a compact add-on board used to measure air pressure in a specific environment.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Barometer 7 Click is a compact add-on board used to measure air pressure in a specific environment. This board features the KP264XTMA1, a high-accuracy digital barometric air pressure sensor based on a capacitive principle from Infineon Technologies. The KP264XTMA1 is surface micromachined with a monolithic integrated signal conditioning circuit implemented in BiCMOS technology that converts pressure into a 10-bit digital value and sends the information via the SPI interface. It measures pressure from 40kPa up to 115kPa with an accuracy of ±1.5kPa over a wide operating temperature range. This Click board™ is suited for various pressure-based applications, industrial, consumer, weather stations, and many more.

Barometer 7 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Barometer 7 Click as its foundation uses the KP264XTMA1, a high-accuracy digital barometric air pressure sensor from Infineon Technologies, to measure air pressure in a specific environment. The sensor is individually calibrated and temperature compensated, reducing software complexity by directly reading pressure and temperature. The KP264XTMA1 provides a fast startup time of less than 10ms, measures pressure in a range from 40kPa up to 115kPa with an accuracy of ±1.5kPa, ideally suited to the harsh environmental conditions prevalent in industrial and consumer applications.

This Click board™ communicates with MCU through a standard SPI interface that enables high clock speeds up to 5MHz. The KP264XTMA1 converts pressure into a 10-bit digital value and sends the information via the SPI interface. In addition, a temperature sensor is also integrated into this chip. The 10-bit temperature information will also be transmitted via the SPI interface based on the received SPI command.

The KP264XTMA1 is fully calibrated and has a linear transfer function between the applied pressure and the digital output signal. Its unique reliability feature is the integrated diagnostic mode, which tests the sensor cells and the signal path, triggered with an SPI command.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library that contains easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • Operating Pressure Range: Min. 40 kPa, Max. 115 kPa
  • Accuracy (0 - 85°C): Min. -1.5 kPa, Max. +1.5 kPa
  • Resolution: 10 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE Barometer 7 Click
MIKROE Barometer 7 Click SEN-20469

Stock and Customer Discounts

$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing