This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Ambient Click
SEN-20392

MIKROE Ambient Click

SKU: SEN-20392
Out of stock
SKU
SEN-20392

Ambient Click has a CMOS integrated optical sensor that consists of a photodiode, a transimpendance amplifier, and an output transistor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Ambient Click carries the Melexis MLX75305 IC. It’s a CMOS integrated optical sensor that consists of a photodiode, a transimpendance amplifier, and an output transistor. The chip converts ambient light intensity into a voltage, using the mikroBUS AN pin for communicating with the target board MCU. The board is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Ambient Click
MIKROE Ambient Click SEN-20392

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing