This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Ambient 2 Click
SEN-20381
MIKROE Ambient 2 Click
SKU: SEN-20381
Out of stock
SKU
SEN-20381
Ambient 2 Click carries TI’s OPT3001 Ambient Light sensor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Ambient 2 Click carries TI’s OPT3001 Ambient Light sensor. It’s a small (2mm x 2mm) single-chip lux meter that measures only the visible part of the light spectrum from any kind of source (mimicking the way humans see light). It does so by filtering out 99% of infrared light. The measurement range of Ambient 2 Click is from 0.01 Lux to 83k lux, and a 23-bit resolution. Communication with the target MCU is done through mikroBUS™ I2C pins, with an additional INT pin which can be used for triggering wake-up events (offloading the MCU).
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Ambient 2 Click
SEN-20381
Stock and Customer Discounts
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units