This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Proximity 2 Click
SEN-20403
MIKROE Proximity 2 Click
SKU: SEN-20403
Out of stock
SKU
SEN-20403
Proximity 2 Click features MAX44000, an IC that integrates an ambient light as well as a proximity sensor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Proximity 2 Click features MAX44000, an IC that integrates an ambient light as well as a proximity sensor. The chip consists of an array of photodiodes that convert light into current, which the internal circuitry then converts into a digital value. The light sensor has a dynamic range of 0.03 to 65.535 lux. The IR proximity detector is matched with an integrated IR LED driver (for the onboard high power infrared LED). Proximity 2 Click communicates with the target board microcontroller through mikroBUS I2C (SCL, SDA), and INT lines. It’s designed to use a 3.3V power supply only.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Proximity 2 Click
SEN-20403