This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE MOTION Click
SEN-18953

MIKROE MOTION Click

SKU: SEN-18953

MIKROE MOTION Click is a motion detector sensitive only to live bodies.

Out of stock
SKU
SEN-18953

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MOTION Click is a motion detector sensitive only to live bodies. It carries PIR500B, a pyroelectric sensor. The Click is designed to run on 3.3V power supply only. It communicates with the target MCU over RST and INT pin on the mikroBUS™ line.

MOTION Click carries PIR500B, a pyroelectric sensor which generates a voltage when exposed to infrared radiation emitted by live bodies (the white plastic Fresnel lens covering the sensor filters visible light).

The signal is processed by a BISS0001 PIR sensor controller which sends an interrupt to the MCU through the mikroBUS INT (out) line.

An onboard potentiometer lets you adjust the detecting range of the sensor (up to 1.7 meters).

The Click also has a night only mode—resoldering a zero-ohm jumper activates the onboard photo resistor which acts as a light-sensitive switch.

You can also switch the sensor ON and OFF by sending a signal from the MCU through the mikroBUS™ RST pin.

MOTION Click is ideal for alarm systems, light switch controllers, and similar systems where human presence needs to be detected.

Features & Specs

  • Up to 1.7 m detection range
  • Night only mode
  • PIR500B pyroelectric sensor
  • BISS0001 PIR sensor controller
  • Excellent noise immunity
  • Interface: GPIO
  • Input Voltage: 3.3V, 5V
  • Compatibility: mikroBUS™

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE MOTION Click
MIKROE MOTION Click SEN-18953
$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing