MIKROE Tilt Click
Tilt Click carries RPI-1035, a 4-directional optical tilt sensor.
Product Overview
Tilt Click carries RPI-1035, a 4-directional optical tilt sensor. This type of sensor provides positional feedback for left, right, backward or forward movement (tilt). Compared to mechanical solutions, optical direction detectors are less prone to noise caused by vibrations. Compared to magnetic-based direction detectors, they are not influenced by magnetic disturbances. Tilt Click communicates with the target board microcontroller through mikroBUS™ PWM and INT lines, used here for vout1 and vout2 outputs from the sensor. In addition, two onboard LEDs provide visual feedback from the sensor. The board is designed to use either a 3.3V or 5V power supply.
Features & Specs
- Interface: GPIO
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units