This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE TILT-n-SHAKE Click
SEN-20376

MIKROE TILT-n-SHAKE Click

SKU: SEN-20376

MIKROE TILT-n-SHAKE Click is a multifunctional 3-axis digital accelerometer that can also be configured as a 45-degree Tilt sensor.

Out of stock
SKU
SEN-20376

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TILT-n-SHAKE Click carries Freescale’s MMA8491Q IC. It’s a multifunctional 3-axis digital accelerometer that can also be configured as a 45-degree Tilt sensor. To use it as an accelerometer, keep the EN pin pulled to logic level high. The acceleration data will be outputted to the target MCU through mikroBUS™ I2C pins (SCL, SDA). The output time is about 700 microseconds, with a 14-bit resolution, ±8 full-scale range and 1 mg/LSB sensitivity. As a Tilt sensor, the Click board™ needs only one output pin — INT (interrupt). Three onboard LEDs will also signal the tilt orientation. TILT-n-SHAKE Click is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE TILT-n-SHAKE Click
MIKROE TILT-n-SHAKE Click SEN-20376
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing