This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE OLED W Click
LCD-20432
MIKROE OLED W Click
SKU: LCD-20432
Out of stock
SKU
LCD-20432
OLED W Click carries a 96 x 39px white monochrome passive matrix OLED display.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
OLED W Click carries a 96 x 39px white monochrome passive matrix OLED display. The display is bright, has a wide viewing angle and low power consumption. To drive the display, OLED W Click features an SSD1306 controller. It's built-in functionalities include contrast control, normal or inverse image display, vertical and horizontal scrolling functions and more. OLED W Click can communicate with the target board MCU either through SPI or I2C mikroBUS™ lines. You switch between output options by resoldering the onboard SEL COMM jumpers (J1, J2 and J3) to the appropriate position. OLED W Click uses a 3.3V power supply.
Similar Items
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V, 5V
Documentation
Customer Reviews

MIKROE OLED W Click
LCD-20432
Stock and Customer Discounts
$24.95 retail price.
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units