This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Bi Hall Click
SEN-20436

MIKROE Bi Hall Click

SKU: SEN-20436
Out of stock
SKU
SEN-20436

Bi Hall Click is a simple solution for adding a bipolar Hall switch to your design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bi Hall Click is a simple solution for adding a bipolar Hall switch to your design. It carries the Melexis US2882 bipolar Hall-effect switch and a 74LVC1T45 single bit, dual supply transceiver. A bipolar Hall effect sensor is sensitive to both north and south pole magnetic fields. Bi Hall Click outputs a HIGH logic level when exposed to a south pole magnetic field, and a LOW logic level when exposed to a north pole magnetic field. When removed from a magnetic field, the logic level stays in its previous state. The US2882 IC integrates a Schmitt trigger with hysteresis, thus preventing output oscillation near the switching point between alternating magnetic poles. Bi Hall Click communicates with the target board through the mikroBUS™ INT line. It's designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Bi Hall Click
MIKROE Bi Hall Click SEN-20436

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing