This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LIN HALL Click
SEN-20434

MIKROE LIN HALL Click

SKU: SEN-20434

LIN HALL Click carries an MLX90242 linear Hall sensor IC (with built-in active error correction circuitry) and an MCP3201 12-bit ADC.

Out of stock
SKU
SEN-20434

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LIN HALL Click carries an MLX90242 linear Hall sensor IC (with built-in active error correction circuitry) and an MCP3201 12-bit ADC. It outputs a signal that is proportional to the flux density of a magnetic field—a north magnetic field will increase the output value while a south magnetic field will cause it to decrease. The ratiometric output allows you to infer the linear or rotary position of a target object by placing magnets on it. LIN HALL Click communicates with the target board through the mikroBUS™ SPI lines (CS, CSK, MISO). The board is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE LIN HALL Click
MIKROE LIN HALL Click SEN-20434
$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing