This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BATT-MAN 2 Click
PRT-20474

MIKROE BATT-MAN 2 Click

SKU: PRT-20474
Out of stock
SKU
PRT-20474

BATT-MAN 2 Click is a compact add-on board representing an advanced battery and power management solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BATT-MAN 2 Click is a compact add-on board representing an advanced battery and power management solution. This board features the MAX77654, a single inductor, multiple-output (SIMO) power management IC (PMIC) from Analog Devices. This I2C programmable board features a buck-boost regulator that provides three independently programmable power rails from a single inductor. Also, it has one 100mA LDO output with ripple rejection for audio and other noise-sensitive applications and a highly-configurable linear charger that supports a wide range of Li+ battery capacities featuring battery temperature monitoring for additional safety (JEITA). This Click board™ is suitable as a battery charging and power supply solution for low-power applications where size and efficiency are critical.

BATT-MAN 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

BATT-MAN 2 Click as its foundation uses the MAX77654, a highly-integrated battery charging and power management solution for low-power applications from Analog Devices. It features a single-inductor, multiple-output (SIMO) buck-boost regulator efficiently that provides three independently programmable power rails available on onboard terminals labeled as VSB0, VSB1, and VSB2. Also, it has one 100mA LDO output, labeled as VLDO, with ripple rejection for audio and other noise-sensitive applications. This LDO output can also be configured as a load switch to manage power consumption by disconnecting external blocks when not required. The LDO output can be activated/deactivated by populating the JP2 onboard jumper.

The MAX77654 also has an integrated highly-configurable linear charger that supports a wide range of Li+ battery capacities with a wide range of charge current and charger termination voltage options, featuring battery temperature monitoring for additional safety (JEITA). The charger feature is OFF when the CHG supply is invalid (supply in the range from 4.1V up to 7.25V), disabled, or with the fresh battery. In addition to all the output terminals on this board, another one is marked with VSYS, which is the system power output terminal. In addition to providing power to the system resources and the control logic of the device, VSYS is also designed for external use.

BATT-MAN 2 Click communicates with MCU using the standard I2C 2-Wire interface for configuring and checking the device's status. Since the sensor for operation requires a 1.8V logic voltage level to work correctly, a small regulating LDO is used, the ADP160 from Analog Devices, providing a 1.8V out of mikroBUS™ rails. That's why the PCA9306 voltage-level translator is also featured. The I2C interface bus lines are routed to the dual bidirectional voltage-level translator, allowing this Click board™ to work with both 3.3V and 5V MCUs properly.

An onboard switch labeled as ENABLE has the primary purpose of generating a wake-up signal for the PMIC that turns ON the regulators by setting the switch to an appropriate position marked as 1 or 0. In addition, this Click board™ also has some additional features, such as a Reset routed to the RST pin on the mikroBUS™ socket used to hold the processor in a Reset state when the device is powered down.

It also uses an interrupt pin, the INT pin of the mikroBUS™ socket, to signal an essential change in device status, while the three additional LED indicators, red, yellow, and blue LEDs labeled as LED2, LED3, and LED4, can be used for optional user-configurable visual indication. Besides, this device includes an analog multiplexer (AMX), routed to the AN pin on the mikroBUS™ socket, that switches several internal voltage and current signals to an external node for monitoring with an external ADC.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V, External
  • Supply Voltage (VCC): Min. 3.3V, Max. 5V
  • Buck-Boost Channels Range (VSBx): Min. 0.8V, Max. 5.5V
  • LDO Channel Range (VLDO): 100mA
  • DC Charging Source Channel Range: Min. 4.10V, Max. 7.25V
  • Fast-Charge Current Range (BATT): Min. 7.5mA, Max. 300mA
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE BATT-MAN 2 Click
MIKROE BATT-MAN 2 Click PRT-20474

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing