This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Buck & Boost Click
PRT-18901

MIKROE Buck & Boost Click

SKU: PRT-18901

MIKROE Buck & Boost Click is a compact add-on board that contains a configurable power management device.

Out of stock
SKU
PRT-18901

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Buck & Boost Click is a compact add-on board that contains a configurable power management device. This board features the MIC7401, a highly-integrated power-management IC featuring five synchronous buck regulators, one boost regulator, and a high-speed I2C interface with an internal EEPROM memory from Microchip. The MIC7401 offers two distinct modes of operation (Standby and Normal) and includes a global enable pin to shut down the device for additional power savings. Some features of this Click board™ like an energy-optimized solution, flexibility, and high-performance make it an excellent choice for portable handheld and infotainment applications.

Buck & Boost Click is based on the MIC7401, a powerful highly-integrated configurable power management (PMIC) featuring buck and boost regulators and a high-speed I2C interface with an internal EEPROM memory and micro-power shutdown function from Microchip. This Click board™ has five 3A synchronous buck regulators with high-speed adaptive on-time control and one boost regulator that provides a flash-memory programming supply that delivers up to 200mA of output current. The boost is equipped with an output disconnect switch that opens if a short-to-ground fault is detected.

The MIC7401 offers two distinct modes of operation Standby and Normal mode intended to provide an energy-optimized solution suitable for portable handheld and infotainment applications. In Normal mode, the programmable switching converters can be configured to support a variety of Start-up sequencing, timing, soft-start ramp, output voltage levels, current limit levels, and output discharge for each channel. In Standby mode this PMIC can be configured in a low-power state by either disabling an output or by changing the output voltage to a lower level. Independent exit from Standby mode can be achieved either by I2C communication or the STB pin of the mikroBUS™ socket.

Buck & Boost Click communicates with MCU using the standard I2C 2-Wire interface with a frequency up to 100kHz in the Standard, up to 400 kHz in the Fast, and up to 3.4MHz in the High-Speed mode. This Click board™ also contains additional functionalities routed to the CS, AN, PWM, and INT pins on the mikroBUS™ socket. CS pin labeled as EN represents an enable pin that shuts down the device for additional power savings. PWM pin labeled as STB represents Standby Reset function that allows the total power consumption to be reduced by either lowering a supply voltage or turning it off. In addition to these functions, this Click board™ has Power-On Reset that goes high after the POR delay time elapses, as well as Global Power-Good output that is pulled high when all the regulators power-good flags are high.

This Click board™ is designed to be operated with 5V logic voltage level from mikroBUS™ or a voltage from an external input terminal in the range from 2.4 to 5.5V that can be selected via the VIN SEL jumper. In this way, whether using a logic voltage level from mikroBUS™ socket or an external voltage supply, this allows for both 3.3V and 5V capable MCUs to use the I2C communication lines properly.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 5V, External
  • Maximum Buck Output Voltage (VOUT[1-5]): -0.3 to 6V
  • Maximum Boost Output Voltage (VOUT6): -0.3 to 20V
  • Maximum Buck Output Current: 3A
  • Maximum Boost Output Current: 200mA
  • Operating Temperature Range: -40°C to +125°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Buck & Boost Click
MIKROE Buck & Boost Click PRT-18901
$69.95 retail price.

Available Discounts

  • $66.45 | 25+ units
  • $62.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing