MIKROE Barometer 6 Click

Barometer 6 Click is a compact add-on board used to measure air pressure in a specific environment. This board features the 2SMPB-02E, a high-accuracy digital barometric air pressure sensor with low current consumption from Omron Electronics. The 2SMPB-02E has a calibration parameter for broader pressure and temperature range, features a MEMS chip for sensing air pressure and an IC chip for signal processing. It converts pressure into a 24-bit digital value and sends the information via a configurable host interface that supports SPI and I2C serial communications. It measures pressure from 30kPa up to 110kPa with an accuracy of ±50Pa over a wide operating temperature range. This Click board™ is suited for various pressure-based applications, industrial, consumer, weather stations, and many more.

Barometer 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Barometer 6 Click as its foundation uses the 2SMPB-02E, a high-accuracy digital barometric air pressure sensor from Omron Electronics, to measure air pressure in a specific environment. The sensor has a calibration parameter for broader pressure and temperature range. It measures pressure from 30kPa up to 110kPa with an accuracy of ±50Pa over a wide operating temperature range, ideally suited to the harsh environmental conditions prevalent in industrial and consumer applications.

The 2SMPB-02E features a MEMS chip for sensing air pressure with high accuracy based on the built-in low noise 24-bit ADC. Individual calibration parameters are stored in One Time Programmable-ROM (OTP) and are retained when the system is powered down. An integrated temperature compensation circuit helps ensure accurate absolute pressure measurements.

Barometer 6 Click allows using both I2C and SPI interfaces with a maximum frequency of 3.4MHz for I2C and 10MHz for SPI communication. The selection can be made by positioning SMD jumpers labeled as COMM SEL to an appropriate position. Note that all the jumpers' positions must be on the same side, or the Click board™ may become unresponsive. While the I2C interface is selected, the 2SMPB-02E allows choosing the least significant bit (LSB) of its I2C peripheral address using the SMD jumper labeled ADDR SEL. This Click board™ also possesses an additional reset pin, routed to the RST pin on the mikroBUS™ socket used to implement the standard reset function.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

  • Interface: I2C, SPI
  • Compatibilit: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Operating Pressure Range: Min. 30 kPa, Max. 110 kPa
  • Accuracy: ±50 Pa
  • Resolution: 24 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.