This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 3-Wire M/M Cable - 150mm
CAB-20633

MIKROE 3-Wire M/M Cable - 150mm

SKU: CAB-20633
Out of stock
SKU
CAB-20633

This cable is 150mm long and has two 2.5mm spaced connectors at its ends.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a 3 position cable assembly used for connecting a Turbidity Sensor. This cable is 150mm long and has two 2.5mm spaced connectors at its ends.

This 3-wire Male to Male Cable can be used for connecting Turbidity Click adapter board with external components such as Turbidity Sensor. The length of the cable is 150mm (6 Inch) long and has two male 2.5mm spaced 3 pin connectors at its ends.

Hookup Accessories

Customer Reviews

MIKROE 3-Wire M/M Cable - 150mm
MIKROE 3-Wire M/M Cable - 150mm CAB-20633