This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Turbidity Click Bundle
SEN-20468

MIKROE Turbidity Click Bundle

SKU: SEN-20468

MIKROE Turbidity Click is an adapter Click board™, used to interface a compatible turbidity sensor with the host MCU.

Out of stock
SKU
SEN-20468

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Turbidity Click Bundle: This bundle gives you everything you need to take high-accuracy turbidity measurements. It allows users to combine Turbidity Sensor with Turbidity Click via an additional 3-wire Male to Male Cable - 15 cm to measure the relative clarity of any liquid.

Turbidity Click Bundle gives you everything you need to measure the density of turbid water, as well as the concentration of foreign matter using the wavelength refraction between the phototransistor and the diode. It allows users to combine Turbidity Sensor with Turbidity Click via an additional 3-wire Male to Male Cable - 15 cm to measure the relative clarity of any liquid.

Includes:

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Nephelometric Turbidity Unit: Min. 0 NTU, Max. 4500 NTU
  • Operating Temperature Range: Min. -10°C, Typ. +25°C, Max. +90°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Turbidity Click Bundle
MIKROE Turbidity Click Bundle SEN-20468
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing