This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Brushless 20 Click
ROB-20678

MIKROE Brushless 20 Click

SKU: ROB-20678
Out of stock
SKU
ROB-20678

Brushless 20 Click is a compact add-on board that controls brushless DC (BLDC) motors with any MCU.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Brushless 20 Click is a compact add-on board that controls brushless DC (BLDC) motors with any MCU. This board features the DRV8313, a fully integrated three-phase BLDC motor driver from Texas Instruments. It provides three individually controllable half-H-bridge drivers intended to drive a three-phase BLDC motor, solenoids, or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Besides, it has a wide operating voltage range from 8V to 60V, alongside several built-in protection circuits such as undervoltage, charge pump faults, overcurrent, and overtemperature. This Click board™ makes the perfect solution for driving three-phase brushless DC motors up to 2A output current rating.

Brushless 20 Click as its foundation uses the DRV8313, a fully integrated three-phase BLDC motor driver from Texas Instruments. The highly integrated DRV8313 comes with PWM/enable control interface, wide voltage operating range, an integrated 10mA LDO, and robust on-chip protection features. Low RDSON and efficient switching algorithms ensure excellent thermal performance and high drive capability. This Click board™ offers an energy-saving solution and quiet motor operation for brushless DC (BLDC) motors used in various applications.

Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Control pins can be accessed through the I2C interface and the PCA9538A port expander, with which the states of those pins, alongside the state of the output terminals, can be directly controlled. The PCA9538A also allows choosing the least significant bit (LSB) of its I2C peripheral address by positioning SMD jumpers labeled as ADDR SEL to an appropriate position marked as 0 and 1, alongside its interrupt and Reset features routed to the INT and RST pins of the mikroBUS™ socket.

The DRV8313 is active unless the SLP pin, routed to the CS pin of the mikroBUS™ socket, is brought to a low logic state. The charge pump and output FETs are disabled in sleep mode, alongside the internal LDO regulator. The DRV313 is automatically brought out of sleep mode if SLP is brought to a logic high state. This board also supports an external power supply for the motor, which can be connected to the input terminal labeled as VM and should be within the range of 8V to 60V, while the BLDC motor coils can be connected to the terminals labeled as 1, 2, and 3.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • External Supply Voltage Range: Min. 8V, Max. 60V
  • Maximum Output Current: 2A
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE Brushless 20 Click
MIKROE Brushless 20 Click ROB-20678

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing