MIKROE SE051 Plug&Trust Click

SE051 Plug&Trust Click is a compact add-on board representing a ready-to-use IoT security solution. This board features the SE051C2, an updatable extension of the EdgeLock® SE050 from NXP Semiconductor, which delivers proven security certified to CC EAL 6+, with AVA_VAN.5 up to the OS level. Designed for the latest IoT security requirements, it allows securely storing and provisioning credentials performing cryptographic operations, giving edge-to-cloud security capability right out of the box. It also provides upgrade functionality of the IoT applet while preserving on-device credentials, alongside reconfiguration possibility. This Click board™ is versatile in IoT security use cases such as secure connection to public/private clouds, device-to-device authentication or protection of sensor data, attestation and proof of device origin, and many more.

SE051 Plug&Trust Click, as its foundation, uses the SE051C2, a ready-to-use IoT secure element solution from NXP Semiconductor, providing a root of trust at the IC level and giving an IoT system state-of-the-art, edge-to-cloud security capability right out of the box. It has an independent Common Criteria EAL 6+ security certification up to OS level and supports both RSA & ECC asymmetric cryptographic algorithms with high key length and future-proof ECC curves. Designed for the latest IoT security requirements, it allows for securely storing, provisioning credentials, and performing cryptographic operations for security-critical communication and control functions.

The SE051C2 represents a turnkey solution with a Java Card operating system and an updatable pre-installed applet optimized for IoT security use cases. Alongside the updatable IoT applet, it also possesses SEMS Lite as well as a PERSO applet that provides upgradability of the IoT applet while preserving on-device credentials and the possibility to reconfigure the SE051 device. The SEMS Lite represents a capability based on a subset of GlobalPlatform’s Secure Element Management Service (SEMS), optimized for IoT use cases.

This Click board™ communicates with MCU using the standard I2C 2-Wire interface. Besides the mandatory connection to the host controller, this Click board™ can optionally be connected to a sensor node or similar element through separate I2C interface pins on the 1x4 male header labeled I2C Controller. In this case, the SE051C2 device is the Controller device, and the sensor node represents the Target. This board also allows the user to select the appropriate I2C communication speed by onboard SMD jumpers labeled as I2C SPEED to a proper position marked as 400Kb and 1Mb. Note that all the jumpers must be lined to the same side, or else the Click board™ may become unresponsive.

Besides, the SE051C2 provides a special power-saving mode offering maximum power saving. The way of activation of this mode is realized with the onboard switch marked as ENA SEL. In this way, Power-Saving Mode can be activated via the EN pin, routed to the CS pin of the mikroBUS™ socket, primarily by placing the switch to the EN position and then pulling the EN pin to a logic zero level. By placing the switch in the second position marked as ON, the SE051C2 is in normal operation mode. The RST pin has no functionality in I2C Mode. It can only be used as an external reset source if the ISO7816 interface is enabled (not enabled in generic SE051 configurations).

Also, the SE051 Plug&Trust Click has an onboard antenna, providing a wireless interface (ISO14443) to an external device like a smartphone, connected via a switch labeled as ANTENNA with SE051C2 allowing the activation of the antenna itself by setting it to the appropriate ON or OFF position.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Antenna Operating Frequency: 13.56MHz
  • User Memory: Min. 46kB, Max. 104kB
  • I2C Interface Speed: Min. 400kHz, Max. 1000kHz
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +105°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.