This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Secure 4 Click
DEV-20210

MIKROE Secure 4 Click

SKU: DEV-20210
In stock
SKU
DEV-20210

Secure 4 Click includes the ATECC608A, a secure CryptoAuthentication™ device from Microchip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Secure 4 Click includes the ATECC608A, a secure CryptoAuthentication™ device from Microchip, which is equipped with an EEPROM array which can be used for storing of up to 16 keys, certificates, consumption logging, security configurations and other types of secure data. Access to the various sections of memory can be restricted in several different ways and then the configuration can be locked permanently, to prevent changes.

The ATECC608A equipped on this Click board™, supports the I2C interface with a flexible command set, that allows use in various security applications, including Network/IoT Node Endpoint Security, Secure Boot, Small Message Encryption, Key Generation for Software Download, Ecosystem control, Anti Counterfeiting and similar.

NOTE: The Click board™ comes with stacking headers which allow you to combine it with other Click boards™ more easily by using just one mikroBUS™ socket.

The ATECC608A implements a complete asymmetric key cryptographic signature solution, based on the Elliptic Curve Cryptography and the ECDSA signature protocol. It also implements AES-128, SHA256 and multiple SHA derivatives, such as HMSC(SHA), PRF (the key derivation function in TLS) and HKDF in hardware. It can also generate random private keys and random numbers, which can be used as a part of the crypto protocol.

Those asymmetric cryptographic operations are accelerated by the ATECC608A hardware and are calculated up from ten to thousand times faster than with the software running on standard microprocessors. This prevents the risk of key exposure, which is usually found in standard microprocessors.

The device is consuming very low current, especially while it is in the sleep mode. The chip itself uses less than 150nA, in that case. The voltage range which can be used to power up the Security 4 Click, allows for it to work with both 3.3V and 5V capable MCUs.

The chip itself uses a minimal number of pins; only the I2C lines are routed to the mikroBUS™ along with the 3.3V and 5V rails. The device can work with any of these voltages. It can be selected by soldering a small SMD jumper to the correct position.

The I2C lines are pulled high by the two 4.7KΩ resistors, so no additional pull-up resistors are needed.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Serial Clock Frequency: 1 MHz
  • Operating Temperature: Min. -40°C, Max. +85°C

Customer Reviews

MIKROE Secure 4 Click
MIKROE Secure 4 Click DEV-20210

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing