Switching Diode - BAV99
COM-22003
Switching Diode - BAV99
SKU: COM-22003
$0.50
In stock
SKU
COM-22003
The BAV99 is a 350mW high-speed switching diode array with series-pair diode configuration.
Product Overview
The BAV99 is a 350mW high-speed switching diode array with series-pair diode configuration. It achieves high-current conductivity, up to 200mA, in a very small 7mm2 footprint.
Features & Specs
- Diode Configuration: 1 Pair Series Connection
- Voltage - DC Reverse (Vr) (Max): 70 V
- Current - Average Rectified (Io) (per Diode): 200mA
- Voltage - Forward (Vf) (Max) @ If: 1.25 V @ 150 mA
- Speed: Small Signal =< 200mA (Io), Any Speed
- Reverse Recovery Time (trr): 6 ns
- Current - Reverse Leakage @ Vr: 2.5 µA @ 70 V
- Operating Temperature - Junction: -55°C ~ 150°C
Documentation
Customer Reviews

Switching Diode - BAV99
$0.50
COM-22003