This product has been retired from our catalog and is no longer for sale.

Zener Diode - 12V, 300mW
COM-22001

Zener Diode - 12V, 300mW

SKU: COM-22001

This series of Zener diodes is packaged in a SOD−323 surface mount package that has a power dissipation of 300 mW.

Out of stock
SKU
COM-22001

This product has been retired from our catalog and is no longer for sale.

Product Overview

This series of Zener diodes is packaged in a SOD−323 surface mount package that has a power dissipation of 300 mW. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium.

Features & Specs

  • Voltage - Zener (Nom) (Vz): 12 V
  • Tolerance: ±5%
  • Power - Max: 300 mW
  • Impedance (Max) (Zzt): 25 Ohms
  • Current - Reverse Leakage @ Vr: 100 nA @ 8 V
  • Voltage - Forward (Vf) (Max) @ If: 900 mV @ 10 mA
  • Operating Temperature: -65°C ~ 150°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Zener Diode - 12V, 300mW
Zener Diode - 12V, 300mW COM-22001
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing