N-Channel MOSFET 55V 30A
COM-24144
N-Channel MOSFET 55V 30A
SKU: COM-24144
$1.50
In stock
SKU
COM-24144
This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller.
Helpful Documentation
Product Overview
This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.
Hookup Accessories
Features & Specs
- FET Type: N-Channel
- Technology: MOSFET (Metal Oxide)
- Drain to Source Voltage (Vdss): 55V
- Current - Continuous Drain (Id) @ 25°C: 30A (Tc)
- Drive Voltage (Max Rds On, Min Rds On): 4V, 10V
- Rds On (Max) @ Id, Vgs: 35mOhm @ 16A, 10V
- Vgs(th) (Max) @ Id: 2V @ 250µA
- Gate Charge (Qg) (Max) @ Vgs: 25 nC @ 5 V
- Vgs (Max): ±16V
- Input Capacitance (Ciss) (Max) @ Vds: 880 pF @ 25 V
- Power Dissipation (Max): 68W (Tc)
- Operating Temperature: -55°C ~ 175°C (TJ)
Documentation
Customer Reviews

N-Channel MOSFET 55V 30A
$1.50
COM-24144