SparkFun MOSFET Power Controller
PRT-11214

SparkFun MOSFET Power Controller

SKU: PRT-11214
$10.95
In stock
SKU
PRT-11214
In stock
Stock/Discounts

Helpful Documentation

Product Overview

MOSFETs are awesome. They're like a switch that you flip electronically! This SparkFun MOSFET Power Controller makes it easy to switch a battery supply on and off using your favorite microcontroller. The board also has sewable pads so you can use it in e-textile projects that need more juice.

The MOSFET Power Controller came about because microcontrollers, like the Arduino or LilyPad Arduino, can only supply a limited amount of current. Sometimes, though, you want to control something that takes a lot of current like a fan or a heater (or a really bright LED). Simply connect a battery to the JST connector on the MOSFET Power Controller, connect the thing that needs power to the output, then connect one of the digital outputs of your microcontroller to the input pads. Now whenever you drive that pin on your controller HIGH, the battery will be connected!

The N-Channel MOSFET used in this design is rated for up to 30V and 6.5A although the board is really intended to be used at lower power. If you hook up anything beyond a 3.7V Li-Po battery, proceed at your own risk!

Features & Specs

  • Control High-Current Loads
  • JST Connector makes Changing Batteries a Snap
  • It's Sewable! (Also has standard 0.1" spaced headers)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MOSFET Power Controller
SparkFun MOSFET Power Controller
$10.95
PRT-11214
$10.95 retail price.

Available Discounts

  • $10.40 | 10+ units
  • $9.86 | 25+ units
  • $9.31 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing