This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Ultra-Precise Current Sense Amplifier - 500 V/V Gain
COM-17041

Ultra-Precise Current Sense Amplifier - 500 V/V Gain

SKU: COM-17041
Out of stock
SKU
COM-17041

This Ultra-Precise Current Sense Amplifier can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 120V.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments INA290 Ultra-Precise Current Sense Amplifiers can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 120V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0mm × 2.1mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA290 is not only designed for DC current measurement but also high-speed applications (like fast overcurrent protection, for example) with high bandwidth of 1MHz (at a gain of 20V/V) and an 85dB AC CMRR (at 50kHz).

The INA290 operates from a single 2.7V to 20V supply and draws a 370µA supply current (typical).

Features & Specs

  • Wide common-mode voltage
  • 2.7V to 120V operational voltage
  • −20V to +122V survival voltage
  • Excellent CMRR
  • 160dB DC
  • 85dB AC at 50kHz
  • Accuracy
  • Gain
    • ±0.1% (maximum) gain error
    • ±5ppm/°C (maximum) gain drift
  • Offset
    • ±12µV (maximum) offset voltage
    • ±0.2µV/°C (maximum) offset drift
  • 1.1MHz high bandwidth
  • 2V/µs slew rate
  • 370µA quiescent current

Documentation

Customer Reviews

Ultra-Precise Current Sense Amplifier - 500 V/V Gain
Ultra-Precise Current Sense Amplifier - 500 V/V Gain COM-17041