This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Ultra-Precise Current Sense Amplifier - 100 V/V Gain
COM-17040

Ultra-Precise Current Sense Amplifier - 100 V/V Gain

SKU: COM-17040
In stock
SKU
COM-17040

This Ultra-Precise Current Sense Amplifier can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 120V.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments INA290 Ultra-Precise Current Sense Amplifiers can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 120V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0mm × 2.1mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA290 is not only designed for DC current measurement but also high-speed applications (like fast overcurrent protection, for example) with high bandwidth of 1MHz (at a gain of 20V/V) and an 85dB AC CMRR (at 50kHz).

The INA290 operates from a single 2.7V to 20V supply and draws a 370µA supply current (typical).

Features & Specs

  • Number of Channels: 1 Channel
  • GBP - Gain Bandwidth Product: 900 KHz
  • Vcm Common Mode Voltage: 2.7V to 120V
  • CMRR - Common Mode Rejection Ratio: 140 dB
  • Ib - Input Bias Current: 20 uA
  • Vos - Input Offset Voltage: 3 uV
  • Supply Voltage Max: 20V
  • Supply Voltage Min: 2.7V
  • Operating Supply Current: 370 uA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +125C
  • Mounting Style: SMD/SMT
  • Package/Case: SC-70-5
  • en - Input Voltage Noise Density: 50 nV/sqrt Hz
  • Shutdown: No Shutdown
  • Gain Error: 0.02%
  • Gain V/V: 100 V/V
  • Settling Time: 5us, 9us
  • SR - Slew Rate: 2 V/us

Documentation

Customer Reviews

Ultra-Precise Current Sense Amplifier - 100 V/V Gain
Ultra-Precise Current Sense Amplifier - 100 V/V Gain COM-17040

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing