Dancensor

by Member #506335

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
1 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Button Pad 2x2 - LED Compatible
In stock COM-07836
2.1 1   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
5.5 1   
2x5 Pin Shrouded Header
In stock PRT-08506
10.5 6   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
3.3 6   
Total: 76.43