Product | Subtotal | Qty | |
---|---|---|---|
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
5 | 10 | |
Audio Jack - 1/4" Stereo (right angle)
COM-11144 |
2.1 | 2 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
3 | 10 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
4.75 |
5
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 | |
Total: 84.3 |