String Inst.

by Member #642677

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
44.85 3   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
3.8 4   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
5 2   
Voltage Regulator - Adjustable
Out of stock COM-00527
8.4 4   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Force Sensitive Resistor - Small
In stock SEN-09673
15 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Magnet Disk - 0.709"
In stock COM-08890
3.15 3   
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
5.97 3   
Cannot be ordered at this time.
Total: 200.27