Arduino with no board

by Member #591938

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
SparkFun USB to Serial Breakout - FT232RL
In stock BOB-12731
17.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 53.5