×

Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!

Laser Harp

by cjenkins

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Black Metal Knob - 14x24mm
In stock COM-10002
3 2   
LCD Add-On for SIK
Retired DEV-10054
15.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.9 2   
MIDI Connector - Female Right Angle
In stock PRT-09536
1.95 1   
Light Intensity to Frequency IC
Retired SEN-08940
5.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.45 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
2.85 3   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.5 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.15 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
LED - Basic Green 3mm
In stock COM-09650
0.35 1   
Break Away Headers - Straight
In stock PRT-00116
1.2
You save:
0.3 (20%)
1   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
0.95 1   
Total: 37.15