EdiBot

by Shawn Hymel

Favorited Favorite 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Arduino
Retired DEV-13036
14.95 1   
Cannot be ordered at this time.
Intel® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Base
Retired DEV-13045
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
SparkFun DC/DC Converter Breakout
Only 5 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.1 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Out of stock PRT-11710
13 2   
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Total: 271.82